目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0256-145747-2/2-way Solenoid Valve
Buerkert
Products (A - Z)
0256
Powered by
CAD模型選擇
{buerkert/produkteaz/0256/0256.prj},{NB=0256-145747-2/2-Wege-Magnetventil},{BUNR=145747},{WW=A},{LTA=G 1/4},{LTA2=GM82},{DN=5},{WKST=MS},{DWST=NBR},{SPFR=024 / DC},{GEH=C},{A1=40.000},{A2=6.000},{A3=2.500},{B1=25.000},{B2=30.000},{B3=36.000},{B4=6.500},{C1=56.000},{C2=15.000},{C3=22.000},{C4=15.000},{C5=11.000},{C6=10.000},{D1=37.000},{D2=14.000},{D3=48.000},{D4=6.300},{E1=13.160},{E2=12.000},{E3=15.000},{F1=0.000},{F2=6.500},{G1=0.000},{J1=2.750},{CNSMASSEXACT=0.640}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 86
HELP_VARIABLE
Company
Buerkert
Description
0256 - Direct-acting 2/2 way solenoid valve
Bill of material
0256-145747-2/2-way Solenoid Valve
BUNR
Ident number
145747
145747
WW
Circuit function
A
LTA
Port connection
G 1/4
G 1/4
DN
Orifice size
5
5
mm
WKST
Body material
MS
MS
DWST
Sealing material
NBR
NBR
SPFR
Voltage/Frequency
024 / DC
024 / DC
V/Hz
CNSMASSEXACT
Weight
0.640
0.640
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求