目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-DN40-SD45-G-VS-DIN
Buerkert
Products (A - Z)
2031
Powered by
CAD模型選擇
{buerkert/produkteaz/2031/2031-vs-din.prj},{NB=2031-DN40-SD45-G-VS-DIN},{PPATH=2031sblvs.prj},{DN=40},{DN1=32},{DWST=EA},{D=35.0X1.5},{LTA=SD45},{ANTG=G},{DM=100},{KV=30.0},{BPAB=6.5},{BPEA=MIN},{KH=1.000},{NR=8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
Company
Buerkert
Description
2031-VS-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 8-100
Bill of material
2031-DN40-SD45-G-VS-DIN
DN
Diaphragm size
40
40
DN1
Orifice port connection
32
32
D
Port connection D1xS1
35.0X1.5
35.0X1.5
mm
LTA
Bürkert-Code port connection
SD45
SD45
ANTG
Actuator size
G
G
KV
Cv-Value-Water
30.0
30.0
m3/h
BPAB
Medium pressure diaphragm EPDM
6.5
6.5
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求