目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2101-ANSI-F-DN40-FA06-222-090-0-8690
Buerkert
Products (A - Z)
2101
Powered by
CAD模型選擇
{buerkert/produkteaz/2101/2101-ansi-flansch.prj},{NB=2101-ANSI-F-DN40-FA06-222-090-0-8690},{PPATH=2101sblschweissflansch.prj},{DN=40},{D=127x98.6x15.7},{LTA=FA06},{L=222.00},{ANTG=090},{WW=0},{DWST=EE},{WKST=VA},{KV=31.0},{KH=1.000},{SAA=N5},{NR=24},{LTACF=2},{ANTYV=8690},{ANTYVB='8690','8691'},{DIST1=9.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 48
HELP_VARIABLE
Company
Buerkert
Description
2101-ANSI-FLANSCH - 2/2-way-Globe Valve with
Bill of material
2101-ANSI-F-DN40-FA06-222-090-0-8690
DN
Orifice size
40
40
D
Port Connection DFxBFxD
127x98.6x15.7
127x98.6x15.7
mm
LTA
Port connection
FA06
FA06
ANTG
Actuator size
090
090
WW
Circuit function
0
0
mm
KV
Cv-Value-Water
31.0
31.0
m³/h
ANTYV
Prepared for Controller of type...
8690
8691
8690
8691
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求