目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2104-DN25-SA62-SA60-090 Nein Nein A,B - 0
Buerkert
Products (A - Z)
2104-ISO-clamp-branch
Powered by
CAD模型選擇
{buerkert/produkteaz/2104/2104diverseschweiss.prj},{NB=2104-DN25-SA62-SA60-090 Nein Nein A,B - 0},{PPATH=2104sbl.prj},{DN=25},{DWST=0},{NORM=SMS 3008},{DN1=40},{D1=38,0x1,2 },{LTA1=SA62},{DN2=25},{D2=25,0x1,2 },{LTA2=SA60},{ANTG=090},{KV=14.0},{AN=Nein},{ATEX=Nein},{BPAB=0.0},{BPEA=0.0},{LTA1G=SA62},{LTA2G=SA60},{LTA1C=0},{LTA2C=0},{NR=215},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']},{DIST1=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Buerkert
Description
2104-divers - Pneumatically operated zero dead volume T-valve ELEMENT weld end divers
Bill of material
2104-DN25-SA62-SA60-090 Nein Nein A,B - 0
DN
Diaphragm size
25
25
NORM
Port standard
SMS 3008
DN1
Orifice main pipe
40
40
D1
Main pipe D1xS1/C1xD1xS1
38,0x1,2
38,0x1,2
LTA1
Bürkert-Code main pipe
SA62
SA62
DN2
Orifice branch
25
25
D2
Branch D2xS2/C2xD2xS2
25,0x1,2
25,0x1,2
LTA2
Bürkert-Code branch
SA60
SA60
ANTG
Actuator size
090
090
AN
Piloting
Nein
Ja
Nein
Ja
ATEX
ATEX version
Nein
Ja
Nein
Ja
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求