目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6013-137834-2/2-Way-Compact-Solenoid-Valve-analysis-Version
Buerkert
Products (A - Z)
6013
Powered by
CAD模型選擇
{buerkert/produkteaz/6013/6013a.prj},{NB=6013-137834-2/2-Wege-klein-Magnetventil-Analyseausfuehrung},{BUNR=137834},{WW=A},{DN=6.0},{LTA=G3/8},{KV=0.55},{P=10},{PP=0-0.75},{U=24/DC},{DW=FPM},{GW=MS},{PRA=3},{CNSMASSEXACT=0.550}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
Buerkert
Description
6013a - 2/2-Way-Compact-Solenoid-Valve-analysis-Version
Bill of material
6013-137834-2/2-Way-Compact-Solenoid-Valve-analysis-Version
BUNR
Bürkert-ITEM-No.
137834
137834
WW
Circuit function
A
DN
Orifice size
6.0
6.0
mm
LTA
Port connection
G3/8
G3/8
KV
Kv-Value-Water
0.55
0.55
m³/h
P
effective power
10
10
W
PP
Pressure range
0-0.75
0-0.75
U
Voltage/Frequency
24/DC
24/DC
V/Hz
DW
Sealing material
FPM
GW
Body material
MS
MS
CNSMASSEXACT
Weight
0.550
0.550
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求