目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8031-783723-Flow Sensor for low-flow measurement
Buerkert
Products (A - Z)
8031
Powered by
CAD模型選擇
{buerkert/produkteaz/8031/8031.prj},{NB=8031-783723-Fluegelradsensor fuer kleine Durchflussmessung und Dosierung},{BUNR=783723},{AUSF=mit Montageplatte},{AUSG=Frequenz Push-pull (Gengentakt)},{MB=10 - 100},{LTA=G 1/4},{WKST=ECTFE},{DWST=FFKM},{LTA1=1},{CNSMASSEXACT=0.090}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Buerkert
Description
8031 - Flow Sensor for low-flow measurement
Bill of material
8031-783723-Flow Sensor for low-flow measurement
BUNR
Ident number
783723
783723
AUSF
Version
mit Montageplatte
mit Montageplatte
AUSG
Output
Frequency push-pul
MB
Measuring range
10 - 100
10 - 100
l/h
LTA
Port connection
G 1/4
G 1/4
WKST
Housing, Paddle-wheel material
ECTFE
ECTFE
DWST
Gasket
FFKM
FFKM
CNSMASSEXACT
Weight
0.090
0.090
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求