目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8035-449739-444005-Inline Paddle Wheel Flowmeter / batch control
Buerkert
Products (A - Z)
8035
Powered by
CAD模型選擇
{buerkert/produkteaz/8035/8035.prj},{NB=8035-449739-444005-Inline Flügelrad Durchflussmessgerät / Dosiergerät},{BUNRF=449739},{BUNRE=444005},{PPATH=8035sbl.prj},{AUSF=Außengewindeanschluss},{NORM=Rc (ISO7)},{DN=8},{LTA=RS84},{WKST=VA},{DWKSTSML=FF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 243
HELP_VARIABLE
Company
Buerkert
Description
8035 - Inline flowmeter or batch controller with paddle wheel
Bill of material
8035-449739-444005-Inline Paddle Wheel Flowmeter / batch control
BUNRF
ITEM-No. fitting
449739
449739
BUNRE
ITEM-No. transmitter
444005
444006
444007
553432
553433
423922
423924
423921
443360
423926
444005
444006
444007
553432
553433
423922
423924
423921
443360
423926
AUSF
connection
External thread connection
External thread connection
NORM
Rc (ISO7)
Rc (ISO7)
mm
DN
Orifice size
8
8
LTA
Port connection
RS84
RS84
WKST
Material
VA
VA
DWKSTSML
Sealing material
FF
FF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求