目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8111-558112-Vibrating level switch
Buerkert
Products (A - Z)
8111
Powered by
CAD模型選擇
{buerkert/produkteaz/8111/8111.prj},{NB=8111-558112-Vibrations-Fuellstandschalter},{BUNR=558112},{AUSG=Doppelrelais (DPDT), 2 potentionalfreie Kontakte},{SPFR=20-72 V DC / 20-250 V AC (5A)},{LTA=G 1},{EA=2 Kabelverschraubungen M20x1,5},{LTA1=1},{A=47.100},{CNSMASSEXACT=1.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Buerkert
Description
8111 - Vibrating filling level switch
Bill of material
8111-558112-Vibrating level switch
BUNR
Ident number
558112
558112
AUSG
Output
Double relay (DPDT), 2 floating
Double relay (DPDT), 2 floating
SPFR
Supply voltage
20-72 V DC / 20-250 V AC (5A)
20-72 V DC / 20-250 V AC (5A)
LTA
Process connection
G 1
G 1
EA
Electrical connection
2 cable glands M20x1.5
2 cable glands M20x1.5
A
swingforg
47.100
47.100
mm
CNSMASSEXACT
Weight
1.500
1.500
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求