目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8177-558225-Ultrasonic level measuring device
Buerkert
Products (A - Z)
8177
Powered by
CAD模型選擇
{buerkert/produkteaz/8177/8177.prj},{NB=8177-558225-Ultraschall-Fuellstandsmessgeraet},{BUNR=558225},{AUSF=Montagegewinde NPT2},{LTA=NPT 2},{SPFR=14-36 V DC},{AUSG=4-20 mA/Hart (2Leiter)},{EA=Kabelverschraubung M20x1,5},{AUSF2=mit},{CNSMASSEXACT=1.400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Buerkert
Description
8177 - Ultrasonic level measuring device
Bill of material
8177-558225-Ultrasonic level measuring device
BUNR
Ident number
558225
558225
AUSF
Description
NPT2 mounting thread
NPT2 mounting thread
SPFR
Supply voltage
14-36 V DC
AUSG
Output
4-20 mA/Hart (2wire)
EA
Electrical connection
Cable gland M 20 x 1.5
AUSF2
mit / ohne Bedienmodul und Anzeige
with
with
CNSMASSEXACT
Weight
1.400
1.400
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求