目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8222-559643-Conductivity meter
Buerkert
Products (A - Z)
8222
Powered by
CAD模型選擇
{buerkert/produkteaz/8222/8222.prj},{NB=8222-559643-Leitfaehigkeits-Messgeraet},{BUNR=559643},{GV=2},{WKST=PVC},{SENS=C=0,1},{SENS1=2},{SPFR=12-36 V DC},{AUSG=2x Transistor + 2x 4-20 mA (3-Leiter)},{AUSG1=4 Ausgänge},{ELA=5-poliger M12 male and 5-poliger M12 female fixed connectors},{UL=UL-Zulassung},{AUSF=E},{BENENN=Leitfähigkeitstransmitter},{CNSMASSEXACT=0.250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 36
HELP_VARIABLE
Company
Buerkert
Description
8222 - Conductivity meter
Bill of material
8222-559643-Conductivity meter
BUNR
Ident number
559643
559643
WKST
Material nut
PVC
PVC
mm
SENS
sensor
C=0,1
C=0,1
SPFR
Supply voltage
12-36 V DC
12-36 V DC
AUSG
Output
2x Transistor + 2x 4-20 mA (3-Leiter)
2x Transistor + 2x 4-20 mA (3-Leiter)
ELA
Electrical connection
5-poliger M12 male and 5-poliger M12 female fixed connectors
5-poliger M12 male and 5-poliger M12 female fixed connectors
UL
certification
UL-Zulassung
UL-Zulassung
BENENN
part name
Conductivity Transmitter
Conductivity Transmitter
CNSMASSEXACT
Weight
0.250
0.250
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求