目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8746 00- bis 500 l Luft-Gewinde-1/4-------0000-E001--
Buerkert
Products (A - Z)
8746
Powered by
CAD模型選擇
{buerkert/produkteaz/8746/8746_asmtab.prj},{NB=8746 00- bis 500 l Luft-Gewinde-1/4-------0000-E001--},{XAB775=00},{XAB699=1/4\"},{XAA527=-},{XAB706=-},{XAB706VALUES='12','15','20','25'},{XAB706VALUES3='-'},{XAB810=-},{XZA001=0000},{XAB767WERT=E001},{VAR=-},{PPATH=parts/8746_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Buerkert
Description
8746 - Mass flow controller (MFC) / Mass flow meter (MFM) for gases
Bill of material
8746 00- bis 500 l Luft-Gewinde-1/4-------0000-E001--
XAB775
Version fluidic body 1
00
A1
A2
A3
00
A1
A2
A3
DURCHFLUSS
Flow
bis 500 l Luft
XAB696
Port connection type
Gewinde
XAB699
Port connection DN
1/4"
3/8"
1/2"
3/4"
Flansch
VCR
1/4"
3/8"
1/2"
3/4"
Flansch
VCR
XAA527
Valve type
-
2873
2875
2836
3280
-
2873
2875
2836
3280
XAB706
Nominal seat width
-
-
XAB810
Schlagschutzdeckel vorhanden
-
-
XZA001
Approval type
Not available
ATEX
Not available
ATEX
XAB767WERT
Input signal
4-20 mA
0-20 mA
CANopen
büS
Profibus
PROFINET
EtherNet IP
EtherCAT
Modbus TCP
0-10 V with galvanic separation
0-5 V with galvanic separation
4-20 mA
0-20 mA
CANopen
büS
Profibus
PROFINET
EtherNet IP
EtherCAT
Modbus TCP
0-10 V with galvanic separation
0-5 V with galvanic separation
VAR
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求