目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-DN25-TD44-E-VG-DIN
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ventile/2031-vg-din-clamp.prj},{NB=2031-DN25-TD44-E-VG-DIN},{PPATH=2031sblvgc.prj},{DN=25},{DN1=25},{D=50.5X29.0X1.5},{DWST=EA},{LTA=TD44},{ANTG=E},{DM=63},{KV=12.0},{BPAB=10.0},{BPEA=7.5},{KH=1.000},{NR=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Buerkert
Description
2031-VG-CLAMP-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 4-50
Bill of material
2031-DN25-TD44-E-VG-DIN
DN
Diaphragm size
25
25
DN1
Orifice port connection
25
25
D
Port connection C1xD1xS1
50.5X29.0X1.5
50.5X29.0X1.5
mm
LTA
Bürkert-Code port connection
TD44
TD44
ANTG
Actuator size
E
E
KV
Cv-Value-Water
12.0
12.0
m³/h
BPAB
Medium pressure diaphragm EPDM
10.0
10.0
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
7.5
7.5
bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求