目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-DN40-SA45-H-VG-ISO
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ventile/2031-vg-iso.prj},{NB=2031-DN40-SA45-H-VG-ISO},{PPATH=2031sblvg.prj},{DN=40},{DWST=EA},{DN1=32},{D=42.4X2.0},{LTA=SA45},{ANTG=H},{DM=125},{KV=30.5},{BPAB=6.5},{BPEA=10.0},{KH=1.000},{NR=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
Buerkert
Description
2031-VG-ISO - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 4-50
Bill of material
2031-DN40-SA45-H-VG-ISO
DN
Diaphragm size
40
40
DN1
Orifice port connection
32
32
D
Port connection D1xS1
42.4X2.0
42.4X2.0
mm
LTA
Bürkert-Code port connection
SA45
SA45
ANTG
Actuator size
H
H
KV
Cv-Value-Water
30.5
30.5
m³/h
BPAB
Medium pressure diaphragm EPDM
6.5
6.5
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
10.0
10.0
bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求