目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-DN40-SA62-H-VS-SMS
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ventile/2031-vs-sms.prj},{NB=2031-DN40-SA62-H-VS-SMS},{PPATH=2031sblvs.prj},{DN=40},{DN1=40},{DWST=EA},{D=38.0x1.2},{LTA=SA62},{ANTG=H},{DM=125},{KV=30.0},{BPAB=10.0},{BPEA=10.0},{KH=1.000},{NR=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Buerkert
Description
2031-VS-SMS - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 8-100
Bill of material
2031-DN40-SA62-H-VS-SMS
DN
Diaphragm size
40
40
DN1
Orifice port connection
40
40
D
Port connection D1xS1
38.0x1.2
38.0x1.2
mm
LTA
Bürkert-Code port connection
SA62
SA62
ANTG
Actuator size
H
H
KV
Cv-Value-Water
30.0
30.0
m3/h
BPAB
Medium pressure diaphragm EPDM
10.0
10.0
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
10.0
10.0
bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求