目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032-Pneumatically operated zero dead volume T-Valve CLASSIC ASME - DN20-SODI-SA93-F
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ventile/2032-asme.prj},{NB=2032 - T-Ventil, ASME - DN20-SODI-SA93-F},{PPATH=2032sbldm80.prj},{DN=20},{DWST=EA},{DN1=50},{D1=50.8x1.65},{LTA1=SODI},{DN2=20},{D2=19.05x1.65},{LTA2=SA93},{ANTG=F},{KV=7.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SODI},{LTA2G=SA93},{LTA1C=0},{LTA2C=0},{NR=21},{DIST1=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 43
HELP_VARIABLE
Company
Buerkert
Description
2032 - Zero Deadleg T Valve, ASME
Bill of material
2032-Pneumatically operated zero dead volume T-Valve CLASSIC ASME - DN20-SODI-SA93-F
DN
Orifice size
20
20
DN1
Orifice main pipe
50
50
D1
Main pipe D1xS1
50.8x1.65
50.8x1.65
LTA1
Bürkert-Code main pipe
SODI
SODI
DN2
Orifice branch
20
20
D2
Branch D2xS2
19.05x1.65
19.05x1.65
LTA2
Bürkert-Code branch
SA93
SA93
ANTG
Actuator size
F
F
KV
Cv-Value-Water
7.5
7.5
m3/h
BPAB
Medium pressure diaphragm EPDM
10.0
10.0
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
10.0
10.0
bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求