目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-ASME-CLAMP-DN25-TG04-160-63-1
Buerkert
Products (A - Z)
8801
Seat valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/sitzventilclassic/ventile/2000-asme-clamp.prj},{NB=2000-ASME-CLAMP-DN25-TG04-160-63-1},{PPATH=2000sblschweissgehaeuse.prj},{DN=25},{D=50.5x25.4x1.65},{LTA=TG04},{L=160.00},{ANTG=63},{DWST=EA},{VAR=},{KV=19.0},{NR=13},{LTAC=1},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Buerkert
Description
2000-ASME-CLAMP - 2/2-way Angle-Seat Valve with CLAMP ASME BPE
Bill of material
2000-ASME-CLAMP-DN25-TG04-160-63-1
DN
Orifice size
25
25
mm
D
Port Connection DxS / CxDxS
50.5x25.4x1.65
50.5x25.4x1.65
mm
LTA
Port connection
TG04
TG04
L
Total Length
160.00
160.00
mm
ANTG
Actuator size (1=manually)
63
63
mm
KV
Cv-Value-Water
19.0
19.0
m³/h
ANTYV
Prepared for Controller of type...
-
8690, 8691
8697
-
8690, 8691
8697
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求