目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-DIN-DN32-SD45-145-80-1
Buerkert
Products (A - Z)
8801
Seat valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/sitzventilclassic/ventile/2000-din.prj},{NB=2000-DIN-DN32-SD45-145-80-1},{PPATH=2000sblschweissgehaeuse.prj},{DN=32},{D=35.0x1.5},{LTA=SD45},{L=145.00},{ANTG=80},{DWST=EA},{KV=28.0},{NR=17},{GV=1},{LTAC=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
Buerkert
Description
2000-DIN - 2/2-way Angle Seat Valve DIN 11850
Bill of material
2000-DIN-DN32-SD45-145-80-1
DN
Orifice size
32
32
mm
D
Port Connection DxS / CxDxS
35.0x1.5
35.0x1.5
mm
LTA
Port connection
SD45
SD45
L
total length
145.00
145.00
mm
ANTG
Actuator size (1=manually)
80
80
mm
KV
Cv-Value-Water
28.0
28.0
m³/h
ANTYV
Prepared for Controller of type...
-
8690, 8691
8697
-
8690, 8691
8697
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求