目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032-Pneumatically operated zero dead volume T-Valve CLASSIC DIN+SMS Clamp - DN25-SA62-TG10-E
Buerkert
Products (A - Z)
8802
Diaphragm valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ventile/2032-din-sms-clamp.prj},{NB=2032 - T-Ventil, DIN+SMS mit Clamp - DN25-SA62-TG10-E},{PPATH=2032sbldm63.prj},{DN=25},{DWST=EA},{DN1=40},{D1=38x1.2},{LTA1=SA62},{DN2=25},{D2=50.5x25x1.2},{LTA2=TG10},{ANTG=E},{KV=12.0},{BPAB=3.0},{BPEA=MIN},{LTA1G=SA62},{LTA2G=SA60},{LTA1C=0},{LTA2C=1},{NR=23},{DIST1=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 46
HELP_VARIABLE
Company
Buerkert
Description
2032 - Zero Deadleg T Valve, DIN+SMS Clamp
Bill of material
2032-Pneumatically operated zero dead volume T-Valve CLASSIC DIN+SMS Clamp - DN25-SA62-TG10-E
DN
Diaphragm size
25
25
DN1
Orifice main pipe
40
40
D1
Main pipe D1xS1/C1xD1xS1
38x1.2
38x1.2
LTA1
Bürkert-Code main pipe
SA62
SA62
DN2
Orifice branch
25
25
D2
Branch C2xD2xS2
50.5x25x1.2
50.5x25x1.2
LTA2
Bürkert-Code branch
TG10
TG10
ANTG
Actuator size
E
E
KV
Cv-Value-Water
12.0
12.0
m3/h
BPAB
Medium pressure diaphragm EPDM
3.0
3.0
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求