目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2033-DN20-F85-TD43-F
Buerkert
Products (A - Z)
8802
Diaphragm valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ventile/2033-din-sms-clamp.prj},{NB=2033-DN20-F85-TD43-F},{PPATH=2033sbl.prj},{DN=20},{DWST=EA},{FL=85},{DN1=20},{D1=34x23x1.5},{LTA1=TD43},{ANTG=F},{DM=80},{KV=7.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SD43},{LTAC=1},{NR=4},{KH=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Buerkert
Description
2033 - Tank Bottom Valve,
Bill of material
2033-DN20-F85-TD43-F
DN
Diaphragm size
20
20
FL
Tank flange
85
85
mm
DN1
Orifice pipe connection
20
20
D1
Pipe connection C1xD1xS1
34x23x1.5
34x23x1.5
LTA1
Bürkert-Code pipe connection
TD43
TD43
ANTG
Actuator size
F
F
KV
Cv-Value-Water
7.5
7.5
m3/h
BPAB
Medium pressure diaphragm EPDM
10.0
10.0
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
10.0
10.0
bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求