目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2105-DN25-F120-SODF-090-Nein-Nein-A,B--
Buerkert
Products (A - Z)
8802
Diaphragm valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ventile/2105.prj},{NB=2105-DN25-F120-SODF-090-Nein-Nein-A,B--},{PPATH=2105sblmt64.prj},{DN=25},{DWST=0},{NORM=ASME BPE},{FL=120},{DN1=25},{D1=25,4x1,65},{LTA1=SODF},{ANTG=090},{KV=14.0},{BPAB=0.0},{BPEA=0.0},{LTA1G=SODF},{LTAC=0},{NR=17},{ATEX=Nein},{AN=Nein},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 34
HELP_VARIABLE
Company
Buerkert
Description
2105-weld end - Pneumatically operated tank bottom valve ELEMENT for decentralized automation
Bill of material
2105-DN25-F120-SODF-090-Nein-Nein-A,B--
DN
Diaphragm size
25
25
NORM
Port standard
ASME BPE
ASME BPE
FL
Tank flange
120
120
mm
DN1
Orifice pipe connection
25
25
D1
Pipe connection D1xS1
25,4x1,65
25,4x1,65
LTA1
Bürkert-Code pipe connection
SODF
SODF
ANTG
Actuator size
090
090
ATEX
ATEX version
Nein
Ja
Nein
Ja
AN
Piloting
Nein
Ja
Nein
Ja
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求