目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2000-ISO-CLAMP-DN32-TC45-180-63-1
Buerkert
Products (A - Z)
8802
Seat valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/sitzventil/ventile/2000-iso-clamp.prj},{NB=2000-ISO-CLAMP-DN32-TC45-180-63-1},{PPATH=2000sblschweissgehaeuse.prj},{DN=32},{D=50.5x42.4x2.0},{LTA=TC45},{L=180.00},{ANTG=63},{VAR=},{KV=27.0},{NR=20},{GV=1},{LTAC=1},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 38
HELP_VARIABLE
Company
Buerkert
Description
2000-ISO-CLAMP - 2/2-way Angle Seat Valve with Clamp - Clamp ISO 2852 for ISO pipe 4200
Bill of material
2000-ISO-CLAMP-DN32-TC45-180-63-1
DN
Orifice size
32
32
mm
D
Port Connection DxS / CxDxS
50.5x42.4x2.0
50.5x42.4x2.0
mm
LTA
Port connection
TC45
TC45
L
total length
180.00
180.00
mm
ANTG
Actuator size (1=manually)
63
63
mm
KV
Cv-Value-Water
27.0
27.0
m³/h
ANTYV
Prepared for Controller of type...
-
8690, 8691
8697
-
8690, 8691
8697
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求