目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2301-ANSI-F-DN25-FA04-184-090-0-8692
Buerkert
Products (A - Z)
8802
Seat valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/sitzventil/ventile/2301-ansi-flansch.prj},{NB=2301-ANSI-F-DN25-FA04-184-090-0-8692},{PPATH=2301sblschweissflansch.prj},{DN=25},{D=108x79.2x15.7},{LTA=FA04},{L=184.00},{ANTG=090},{WW=0},{DWST=EE},{WKST=VA},{KV=12},{KH=1.000},{SAA=N3},{NR=7},{LTACF=2},{ANTYV=8692},{ANTYVB='8692','8693','8694'},{DIST1=7.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Buerkert
Description
2301-ANSI-FLANSCH - 2/2-way Globe Control Valve with stainless steel design FLANGE ANSI B 16.5
Bill of material
2301-ANSI-F-DN25-FA04-184-090-0-8692
DN
Orifice size
25
25
D
Port Connection DFxBFxD
108x79.2x15.7
108x79.2x15.7
mm
LTA
Port connection
FA04
FA04
ANTG
Actuator size
090
090
KV
Cv-Value-Water
12
12
m³/h
ANTYV
Prepared for Controller of type...
8692
8693
8694
8692
8693
8694
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求