目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2712-BS-DN40-SODI-150-100--
Buerkert
Products (A - Z)
8802
Seat valve
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/sitzventil/ventile/2712-bs.prj},{NB=2712-BS-DN40-SODI-150-100--},{PPATH=2712sblschweisanschluss.prj},{DN=40},{D=50.8x1.65},{LTA=SODI},{L=150.00},{ANTG=100},{DWST=EA},{VAR=},{KV=23.8},{SAA=N5},{NR=9},{LTACF=0},{ANTYV=-},{ANTYVB='-','8692, 8693, 8694'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Buerkert
Description
2712-BS - 2/2-way Globe Control Valve, DN 10-100
Bill of material
2712-BS-DN40-SODI-150-100--
DN
Orifice size
40
40
D
Port Connection DSxWS
50.8x1.65
50.8x1.65
mm
LTA
Port connection
SODI
SODI
L
overall length
150.00
150.00
mm
ANTG
Actuator size
100
100
mm
KV
Kv-Value-Water
23.8
23.8
m³/h
ANTYV
Prepared for Controller of type...
-
8692, 8693, 8694
-
8692, 8693, 8694
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求