目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8905-567636-Online-Analyse-System mit MZ30
Buerkert
Products (A - Z)
mz30
Powered by
CAD模型選擇
{buerkert/produkteaz/mz30/8905mz30.prj},{NB=8905-567636-Online-Analyse-System mit MZ30},{BUNR=567636},{PPATH=../mz30/mz30komplett2.prj},{DESC=Reagent unit MZ30 + Flow inhection analysis module MS06, both mounted ina Type 8905 cabinet},{CNSMASSEXACT=0.001}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Buerkert
Description
8905 - Online-Analyse-System mit MZ30
Bill of material
8905-567636-Online-Analyse-System mit MZ30
BUNR
Ident number
567636
567636
DESC
Description
Reagent unit MZ30 + Flow inhection analysis module MS06, both mounted ina Type 8905 cabinet
Reagent unit MZ30 + Flow inhection analysis module MS06, both mounted ina Type 8905 cabinet
mm
CNSMASSEXACT
Weight
0.001
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求