目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2852-A001-4.1-W002-W002-E049-L005(medium)
Buerkert
Solenoid Control Valves
General Purpose Solenoid Control Valves
Powered by
CAD模型選擇
{buerkert/proportionalventile/elektromagnetischepropventile/2852.prj},{NB=2852-A001-4.1-W002-W002-E049-L005(medium)},{XAA001=2852},{XAA005=A - normally closed - inlet port 1 (P/NC)},{XAA005A=A001},{XAA134=4.1},{XAA317=Stainless steel},{XAA317A=W002},{XAA968=W002},{XAA593=L005},{XAA661=E049},{LODLEVEL=medium},{DIST=1.500},{INFOX=https://www.burkert.com/en/type/2852},{INFO=Information about the Type}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Buerkert
Description
2852 - 2-way proportional valve with pressure relief
Bill of material
2852-A001-4.1-W002-W002-E049-L005(medium)
XAA001
Type
2852
XAA005
Valve function
A - normally closed - inlet port 1 (P/NC)
XAA134
Main valve orifice 1 (P)
4.1
mm
XAA317
Main valve wetted material
Stainless steel
XAA968
Seat seal material
EPDM (Ethylene-propylene-diene rubber)
FKM (Fluor rubber)
EPDM (Ethylene-propylene-diene rubber)
FKM (Fluor rubber)
XAA593
Port connection
Flanged
Bürkert Cartridge-Connection
Flanged
Bürkert Cartridge-Connection
XAA661
Electrical connection sort
Plug 2-pin JST PHR-3
Wire strand
Plug 2-pin JST PHR-3
Wire strand
LODLEVEL
LOD Level
Medium
High
Medium
High
INFO
Information about the Type
Information about the Type
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求