目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6223-132202-Proportional Valve with Control Electronics
Buerkert
Solenoid Control Valves
General Purpose Solenoid Control Valves
Powered by
CAD模型選擇
{buerkert/proportionalventile/elektromagnetischepropventile/6223.prj},{NB=6223-132202-Proportionalventil mit Ansteuerelektronik},{BUNR=132202},{PPATH=6223sbl.prj},{WW=A},{LTA=G1/2},{DN=13},{KV=2.500},{QNN=2700},{DRUCK=0.5 - 10},{STROM=330},{LEIS=10},{H=40.000},{HPLUS=1.100},{CNSMASSEXACT=0.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Buerkert
Description
6223 - Servo-assisted 2-way high-flow solenoid control valve
Bill of material
6223-132202-Proportional Valve with Control Electronics
BUNR
Ident number
132202
132202
WW
Circuit function
A
LTA
Port connection
G1/2
G1/2
DN
Orifice size
13
13
mm
KV
Kvs value water
2.500
2.500
m3/h
QNN
QNn value
2700
2700
l/min
DRUCK
Pressure range
0.5 - 10
bar
STROM
Max. coil current
330
330
mA
LEIS
Power consumption
10
10
W
CNSMASSEXACT
Weight
0.600
0.600
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求