目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2012-ASME-DN32-SODH-140-100--
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Globe Valves
Manual
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/geradsitzventile/manuell/2012-asme.prj},{NB=2012-ASME-DN32-SODH-140-100--},{PPATH=2012sblschweisanschluss.prj},{DN=32},{D=38.1x1.65},{LTA=SODH},{L=140.00},{ANTG=100},{DWST=EA},{VAR=},{KV=19.5},{SAA=N4},{NR=16},{LTACF=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
Buerkert
Description
2012-ASME - Pneumatically operated 2/2 way globe valve CLASSIC, ASME BPE
Bill of material
2012-ASME-DN32-SODH-140-100--
DN
Orifice size
32
32
D
Port Connection DSxWS
38.1x1.65
38.1x1.65
mm
LTA
Port connection
SODH
SODH
L
Total Length
140.00
140.00
mm
ANTG
Actuator size
100
100
mm
KV
Cv-Value-Water
19.5
19.5
m³/h
ANTYV
Prepared for Controller of type...
-
8690, 8691
8697
-
8690, 8691
8697
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求