目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2002-002133-3/2-way Seat Valve for media up to +180 C DN15-50--
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Globe Valves
Pneumatic
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2020年7月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
2006 - Pneumatically operated 3/2-way seat valve CLASSIC
Buerkert
08.12.2023
{buerkert/prozessundregelventile/absperr/geradsitzventile/pneumatisch/2002.prj},{NB=2002-002133-3/2-Wege-Geradsitzventil fuer Medien bis +180 C DN15-50--},{BUNR=002133},{PPATH=2002sbl.prj},{LTA=G 1},{DN=25},{ANTG=63},{ANTYV=-},{ANTYVB='-','1062'},{BUNRADVB=},{CNSMASSEXACT=2.017}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Buerkert
Description
2002 - Pneumatically operated 3/2 way globe valve CLASSIC
Bill of material
2002-002133-3/2-way Seat Valve for media up to +180 C DN15-50--
BUNR
Ident number
002133
002133
LTA
Port connection
G 1
G 1
DN
Orifice size
25
25
ANTG
Actuator size
63
63
ANTYV
Prepared for Controller of type...
-
1062
-
1062
BUNRAD
Bürkert-ITEM-No. for adaptionset (Attention this you need to purchase additional!)
-
CNSMASSEXACT
Weight
2.017
2.017
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求