目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2106-3/2-way Seat Valve for media up to +180 C DN15-50-- G 1 1/4 32 090 I
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Globe Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/geradsitzventile/pneumatisch/2106.prj},{NB=2106-3/2-Wege-Geradsitzventil fuer Medien bis +180 C DN15-50-- G 1 1/4 32 090 I},{BUNR=},{PPATH=2106sbl.prj},{LTA=G 1 1/4},{DN=32},{ANTG=090},{WW=I},{ANTYV=-},{ANTYVB='-'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 45
HELP_VARIABLE
Company
Buerkert
Description
2106 - Pneumatically operated 3/2 way seat valve ELEMENT for decentralized automation
Bill of material
2106-3/2-way Seat Valve for media up to +180 C DN15-50-- G 1 1/4 32 090 I
LTA
Port connection
G 1 1/4
G 1 1/4
DN
Orifice size
32
32
mm
ANTG
Actuator size
090
090
WW
Circuit function
I
I
ANTYV
Prepared for Controller of type...
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求