目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0331-041531-3/2-way Solenoid Valve, sub-base
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Pneumatic Control
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/pneumatischeansteuerung/0331.prj},{NB=0331-041531-3/2-Wege-Magnetventil, Flansch},{BUNR=041531},{WW=D},{DN=3.0},{DWST=NBR},{SP=110},{FR=50},{WKST=MS},{LTA=Flansch},{VARIANTE=0},{CNSMASSEXACT=0.490}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 50
HELP_VARIABLE
Company
Buerkert
Description
0331 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Bill of material
0331-041531-3/2-way Solenoid Valve, sub-base
BUNR
Bürkert-ITEM-No.
041531
041531
WW
Circuit function
D
D
DN
Orifice size
3.0
3.0
mm
DWST
Sealing material
NBR
NBR
mm
SP
voltage
110
110
V
FR
Frequency
50
50
WKST
Body material
MS
MS
LTA
Port connection
Flansch
Flansch
CNSMASSEXACT
Weight
0.490
0.490
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求