目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3275-269204-2/2-Way Motor Valve
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Disc Valves
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2017年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
3285 - 2/2 way Proportional Valve (motor-driven)
Buerkert
14.01.2020
{buerkert/prozessundregelventile/absperr/scheibenventile/3275.prj},{NB=3275-269204-2/2-Wege Motorventil},{BUNR=269204},{PPATH=../3285/3285sbl.prj},{EFUK=BASIC},{NW=12.000},{NWG=12.000},{GV=},{LTA=NM85},{DLTA=NPT 3/4},{BLTA=G 3/4},{BLTA2=G3/4},{WKST=VA},{DWKST=FKM},{EINGANG=Binär},{CNSMASSEXACT=0.118}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 48
HELP_VARIABLE
Company
Buerkert
Description
3275 - 2/2 way Motor Valve
Bill of material
3275-269204-2/2-Way Motor Valve
BUNR
Ident number
269204
269204
EFUK
Function
BASIC
NW
Orifice size
12.000
12.000
mm
LTA
Port connection
NM85
NM85
DLTA
Port connection
NPT 3/4
NPT 3/4
Inch
BLTA2
Port Connection for BG
G3/4
G3/4
Inch
WKST
Material
VA
VA
DWKST
Sealing material
FKM
FKM
EINGANG
Input
Binär
A/V
CNSMASSEXACT
Weight
0.118
0.118
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求