目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6014-424117-3/2-way Solenoid Valve direct-acting
Buerkert
Process and Control Valves
Process Valve Automation
pilotventile
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/automat/pilotventile/6014p.prj},{NB=6014-424117-3/2-Wege-Klein-Magnetventil direktwirkend},{BUNR=424117},{WW=C},{DN=2,0},{LTA=Flansch},{QNN=120},{DB=0-10},{WKST=Ms},{LEIS=8},{SPFR=230/50},{HB=HA17},{P=G1/4},{A=G1/8},{CNSMASSEXACT=0.360}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Buerkert
Description
6014p - Plunger valve 3/2 way direct-acting
Bill of material
6014-424117-3/2-way Solenoid Valve direct-acting
BUNR
Bürkert-ITEM-No.
424117
424117
WW
Circuit function
C
DN
Orifice size
2,0
2,0
LTAML
Port connection
Flansch
QNN
QNn-Value air
120
120
DB
Pressure range
0-10
0-10
WKST
Body material
Ms
Ms
LEIS
Power fo coil
8
8
SPFR
Voltage/Frequency
230/50
230/50
HB
manual override
HA17
HA17
P
Pressure connection
G1/4
A
Working connection
G1/8
G1/8
CNSMASSEXACT
Weight
0.360
0.360
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求