目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2080-186413-2/2-way valve with PTFE bellows for fluid separation
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
Bellows Valves
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/faltenbalkventile/2080.prj},{NB=2080-186413-2/2-Wege-Ventil mit PTFE-Faltenbalg-Medientrennung},{BUNR=186413},{WW=A},{DN=10.0},{KV=1,14},{LTA=Schweißenden nach ISO 4200},{VO1=SA40},{VERSION=3-Positions-Antrieb},{VO2=3},{CNSMASSEXACT=0.755}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 30
HELP_VARIABLE
Company
Buerkert
Description
2080 - Pneumatically operated 2/2 way valve with PTFE bellow
Bill of material
2080-186413-2/2-way valve with PTFE bellows for fluid separation
BUNR
Ident number
186413
186413
WW
Circuit function
A
A
DN
Orifice size
10.0
10.0
mm
KV
Kv-Wert
1,14
1,14
m3/h
LTA
medium connection
Schweißenden nach ISO 4200
Schweißenden nach ISO 4200
VERSION
Actuator version
3-Positions-Antrieb
3-Positions-Antrieb
CNSMASSEXACT
Weight
0.755
0.755
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求