目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2036-RV1104C2S-SODI 15 - - - -
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
Robolux (Multiport valves)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/robolux/2036-2stege-asme.prj},{NB=2036-RV1104C2S-SODI 15 - - - -},{GROESSE=RV110},{PPATH=2036-rv50sbl2.prj},{BAUART=4C2S},{NORM=ASME BPE},{D=50.8x1.65},{LTA=SODI},{LTAG=SODI},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=0},{NR=15},{TYP1=-},{VARIANTE1=-},{TYP2=-},{VARIANTE2=-},{WERTE1=['24V DC','AS Interface','Exi']},{WERTE2=['-']}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
Company
Buerkert
Description
2036-2 Seats-ASME - Robolux Multiway Multiport Diaphragm Valve, Pneumatically operated, 2 seat, ASME
Bill of material
2036-RV1104C2S-SODI 15 - - - -
GROESSE
SIZE
RV110
RV110
BAUART
Construction type
4C2S
4C2S
NORM
Port Standard
ASME BPE
D
Port Dimension DxS / CxDxS
50.8x1.65
50.8x1.65
LTA
Port connection
SODI
SODI
TYP1
Typ Steuerkopf/Rückmelder oben
-
8685
8686
-
8685
8686
VARIANTE1
Ausführung Steuerkopf/Rückmelder
-
-
TYP2
Typ Steuerkopf/Rückmelder unten
-
8685
8686
-
8685
8686
VARIANTE2
Ausführung Steuerkopf/Rückmelder
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求