目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8635-322841-Positioner SideControl-42
Buerkert
Process and Control Valves
Control Valves
Positioners / Process Controllers
Side Control
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/regel/positionerprozessregler/sidecontrol/sidecontroli.prj},{NB=8635-322841-Positioner SideControl-42},{BUNR=322841},{ANTG=},{SF=},{AP=MIN},{V=42},{M=27XX},{ATEX=ja},{BB=1},{CNSMASSEXACT=1.500},{ACTIVE=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 37
HELP_VARIABLE
Company
Buerkert
Description
8635 - Digital electropneumatic Positioner SideControl
Bill of material
8635-322841-Positioner SideControl-42
BUNR
Bürkert-ITEM-No.
322841
322841
ANTG
Actuator size
SF
Control function
mm
M
mounting version
27XX
27XX
mm
ATEX
Atex variable
ja
ja
BB
mounting bracket
1
1
CNSMASSEXACT
Weight
1.500
1.500
kg
ACTIVE
1
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求