目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8696-00227448-Connector - M12-F004-L006-M003
Buerkert
Process and Control Valves
Control Valves
Positioners / Process Controllers
Top Control
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/regel/positionerprozessregler/steuerkoepfe/positionertopcontrolbasic50mm.prj},{NB=8696-00227448-Connector - M12-F004-L006-M003(medium)},{BUNR=00227448},{VENTILTYP=23XX},{VARIANTE=Multipol},{ELAN=MP},{KOMM=0},{FAN=GW},{ATEX=nein},{ACTIVE=1},{HIDE=1},{XAA661=Stecker - M12},{XAB508=Positioner},{XAA593=Innengewinde},{XAA932=ELEMENT - Antrieb},{XZA001=-},{CNSMASSEXACT=0.330},{XAB508X=F004},{XAA593X=L006},{XAA932X=M003},{XZA001X=-},{LODLEVEL=medium},{INFO=Information zu diesem Typ}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Buerkert
Description
8696 - Digital electropneumatic positioner for the integrated mounting on process control valves
Bill of material
8696-00227448-Connector - M12-F004-L006-M003
BUNR
Bürkert-ITEM-No.
00227448
00227448
XAA661
Electric connection
Connector - M12
XAB508
Function
Positioner
XAA593
Fluidic connection
Inner thread
Inner thread
XAA932
Mounting type
ELEMENT - Drive
ELEMENT - Drive
XZA001
ATEX approval
-
-
CNSMASSEXACT
Weight
0.330
0.330
kg
LODLEVEL
LOD Level
Medium
High
Medium
High
INFO
Information about the Type
Information about the Type
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求