目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8200-429223-Armatures for analytical probes
Buerkert
Sensors, Transmitters and Controllers
Fittings (for sensors and transmitters)
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/armaturenfittingefuersensorenundtransmitter/8200.prj},{NB=8200-429223-Armaturen für Analyse-Sonden},{BUNR=429223},{BESCHR=Für G1-Anschluss},{AUSF=Lang},{WKST=PVC},{SENS=Ja},{ROHR=Nein},{BG=3},{A=10.500},{B=17.500},{C=42.000},{D=MIN},{CNSMASSEXACT=0.160}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Buerkert
Description
8200 - Armatures for analytical probes
Bill of material
8200-429223-Armatures for analytical probes
BUNR
Ident number
429223
429223
BESCHR
Description
For G1 connection
For G1 connection
AUSF
Version
long
long
WKST
Material
PVC
PVC
SENS
Boring for temperature sensor Pt1000
Yes
ROHR
Protection tube
No
No
CNSMASSEXACT
Weight
0.160
0.160
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求