目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
S030-449739-INLINE sensor-fitting with paddle
Buerkert
Sensors, Transmitters and Controllers
Flow
Paddle Wheel
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/durchfluss/fluegelrad/s030.prj},{NB=S030-449739-INLINE-Fitting fuer Durchflussmessung mit integriertem Fluegelrad},{BUNR=449739},{AUSF=Außengewindeanschluss},{AUSF2=2},{NORM=Rc (ISO7)},{DN=8},{LTA=RS84},{WKST=VA},{DWKSTSML=FF},{SENSML=P6},{A=90.000},{D=20.960},{L=14.000},{P=29.650},{P1=17.650},{D1=16.000},{B1=50.000},{B2=41.000},{B3=7.650},{C1=15.800},{C2=33.200},{C3=9.000},{E1=MIN},{E2=MIN},{E3=MIN},{E4=MIN},{L1=MIN},{F1=MIN},{F2=MIN},{F3=MIN},{F4=MIN},{D2=MIN},{D3=MIN},{A1=MIN},{A2=MIN},{G1=MIN},{G2=MIN},{G3=MIN},{H1=MIN},{H2=MIN},{D4=MIN},{I1=MIN},{I2=MIN},{I3=MIN},{I4=MIN},{I5=MIN},{I6=MIN},{I7=MIN},{I8=MIN},{I9=MIN},{I10=MIN},{J1=MIN},{J2=MIN},{J3=MIN},{A3=MIN},{CNSMASSEXACT=0.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 243
HELP_VARIABLE
Company
Buerkert
Description
S030 - INLINE sensor-fitting with paddle
Bill of material
S030-449739-INLINE sensor-fitting with paddle
BUNR
Bürkert-ITEM-No.
449739
449739
AUSF
connection
External thread connection
External thread connection
NORM
Rc (ISO7)
Rc (ISO7)
mm
DN
Orifice size
8
8
DWKST
Sealing material
FPM
FPM
WKST
Material
VA
VA
CNSMASSEXACT
Weight
0.500
0.500
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求