目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
S022-561232-Fitting for ELEMENT pH and resistive conductivity measurement devices
Buerkert
Sensors, Transmitters and Controllers
Liquid Analysis
Fittings for liquid analysis
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fluessigkeitsanalyse/armaturenfuerfluessigkeitsanalyse/s022.prj},{NB=S022-561232-Fitting für ELEMENT pH und konduktive Leitfähigkeits-Messgeräte},{BUNR=561232},{AUSF=5},{BESCHREIBUNG=Edelstahlschweißstutzen},{AUSSENGEWINDE=G 1 1/2},{WERKSTOFF=Edelstahl / FKM, EPDM},{EINBAUART=Zum Schweißen direkt in große Rohrleitungen},{CNSMASSEXACT=0.400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Buerkert
Description
S022 - Fitting for ELEMENT pH and resistive conductivity measurement devices
Bill of material
S022-561232-Fitting for ELEMENT pH and resistive conductivity measurement devices
BUNR
Ident number
561232
561232
BESCHREIBUNG
Edelstahlschweißstutzen
Edelstahlschweißstutzen
AUSSENGEWINDE
G 1 1/2
WERKSTOFF
Body/gasket
Edelstahl / FKM, EPDM
Edelstahl / FKM, EPDM
EINBAUART
Zum Schweißen direkt in große Rohrleitungen
Zum Schweißen direkt in große Rohrleitungen
CNSMASSEXACT
Weight
0.400
0.400
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求