目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
MS02-567631-gesperrt-Sensor-Cube
Buerkert
Sensors, Transmitters and Controllers
Liquid Analysis
Turbidity
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fluessigkeitsanalyse/truebung/ms05.prj},{NB=MS02-567631-gesperrt-Sensor-Cube},{BUNR=567631},{AUSF=Chlor Sensor-Cube},{AUSF1=gesperrt},{AUSF2='gesperrt', 'entsperrt'},{GV=Chlor},{GV2=5},{TYP=MS02},{AUSF3=},{CNSMASSEXACT=0.220}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Buerkert
Description
MS0... - Sensor cube
Bill of material
MS02-567631-gesperrt-Sensor-Cube
BUNR
Ident number
567631
567631
AUSF
Description
Chlorine sensor cube
Chlorine sensor cube
AUSF1
locking
gesperrt
entsperrt
gesperrt
entsperrt
GV
Measured physical quantity
Chlor
Chlor
GV2
5
5
TYP
Type
MS02
MS02
AUSF3
Text ISO/EPA
CNSMASSEXACT
Weight
0.220
0.220
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求