目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8400-436504-Screw-in temperature sensor/switch with display
Buerkert
Sensors, Transmitters and Controllers
Temperature
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/temperatur/8400.prj},{NB=8400-436504-Temperatursensor/-schalter mit Anzeige und Schraubgewinde},{BUNR=436504},{AUSF=Standard, kompakt},{SENS=29,5mm - 4mm},{SPFR=12-30 V DC},{LTA=Rc 1/2},{AUFB=5-poliger verstellbarer Stecker M12},{VAR=2},{VAR2=S},{CNSMASSEXACT=0.300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Buerkert
Description
8400 - Screw-in temperature threshold detector/transmitter with display
Bill of material
8400-436504-Screw-in temperature sensor/switch with display
BUNR
Ident number
436504
436504
AUSF
Version
Standard, compact
Standard, compact
SENS
Sensor element
29,5mm - 4mm
29,5mm - 4mm
SPFR
Supply voltage
12-30 V DC
LTA
Screw-in thread
Rc 1/2
Rc 1/2
AUFB
connection
5-pin swivel M12 plug
5-pin swivel M12 plug
CNSMASSEXACT
Weight
0.300
0.300
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求