目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
SWIC1
Bishop-Wisecarver
DualVee Vee Guides
DualVee Vee Guide Wheels
Discontinued Products
Powered by
CAD模型選擇
{bwc/dual_vee/wheels/discontinued_products/integral_studded_wheels_steel_discontinued.prj},{NB=SWIC1-d},{A=0.472},{B=0.248},{C=0.085},{D=0.319},{E=0.761},{F=0.287},{H=0.771},{TL=0.176},{AA=0.539},{BB=0.1871},{B1=0.173},{HW=0.122},{R=0.017},{R1=0.020},{OD=0.771},{W=0.3100},{BD=0.1875},{VRI=0.313},{VRO=0.468},{CC=0.333},{RR=0.020},{RR1=0.020},{EE=0.009},{SIZE=1},{CST=M8 x 1.25},{EST=M6 x 1.0},{SC=C},{MAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
Product Discontinued - DualVee Integral Studded Steel Guide Wheel
Bill of material
SWIC1
PN
Part number
SWIC1
SWIC1
SC
Stock Code
Concentric
Eccentric
Concentric
Eccentric
SIZE
Wheel Size
1
1
RL
Radial Load
274
274
lbf
AL
Axial Load
57
57
lbf
MAT
Material
52100 Shield
52100 Seal
52100 Shield
52100 Seal
A
0.472
0.472
Inch
B
0.248
0.248
Inch
C
0.085
0.085
Inch
D
0.319
0.319
Inch
E
0.761
0.761
Inch
F
0.287
0.287
Inch
CST
Concentric Stud Thread
M8 x 1.25
M8 x 1.25
EST
Eccentric Stud Thread
M6 x 1.0
M6 x 1.0
H
0.771
0.771
Inch
TL
Thread Length
0.176
0.176
Inch
HW
Hex Width
0.122
0.122
Inch
R
0.017
0.017
Inch
R1
0.020
0.020
Inch
OD
Outer Diameter Wheel
0.771
0.771
Inch
W
Width
0.3100
0.3100
Inch
BD
Bore Diameter
0.1875
0.1875
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求