目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
BAW1
Bishop-Wisecarver
MadeWell Guide Wheels and Rollers
Powered by
CAD模型選擇
{bwc/madewell/adjustment_wrench_mw.prj},{NB=BAW1_mw},{PN=BAW1},{WS=1},{A=7},{B=1.50},{C=12.04-12.17/.474-.479},{D=.439-.444},{E=.0747 +.0143 -.0050},{EX=0.0747}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
Adjustment Wrench - MadeWell Guide Wheel Adjustment Wrench
Bill of material
BAW1
PN
Part No.
BAW1
BAW1
WS
Wheel Size
1
1
Inch
A
7
7
Inch
B
1.50
1.50
Inch
C
12.04-12.17/.474-.479
12.04-12.17/.474-.479
MM / INCH
D
.439-.444
.439-.444
Inch
E
.0747 +.0143 -.0050
.0747 +.0143 -.0050
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求