目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
BAW0
Bishop-Wisecarver
MinVee
Powered by
CAD模型選擇
{bwc/minvee/adjustment_wrench_mv.prj},{NB=BAW0_mv},{PN=BAW0},{WS=0},{A=5},{B=1.25},{C=11.05-11.18/.435-.440},{D=.378-.383},{E=.0747 +.0223 -.0050},{EX=0.0747}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
Adjustment Wrench - MinVee Wheel Plate Adjustment Wrench
Bill of material
BAW0
PN
Part No.
BAW0
WS
Wheel Size
0
Inch
A
5
Inch
B
1.25
Inch
C
11.05-11.18/.435-.440
MM / INCH
D
.378-.383
Inch
E
.0747 +.0223 -.0050
Inch
EX
0.0747
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求