目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
TD0-6504
Bishop-Wisecarver
MinVee
Powered by
CAD模型選擇
{bwc/minvee/double_edge_drilled_track.prj},{NB=TD0-6504},{SIZE=0},{MAT=},{DESCRIPTION=D},{SL=6.50},{WEIGHT=0.171},{FINISHING=Polished & oiled},{B=0.250},{C=2.000},{D=0.138},{E=0.156},{F=0.516},{G=0.153},{H=0.158},{J=0.120},{K=0.015},{L=0.025}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
Double Edge Drilled Vee Track - MinVee Miniature Linear Guide
Bill of material
TD0-6504
PN
Part number
TD0-6504
SIZE
Size
0
MAT
Material
1045 Carbon
1045 Carbon
DESCRIPTION
Description
Induction Hardened
Soft
Induction Hardened
Soft
HARDNESS
Hardness
HRC 53min.
SL
Standard Length
6.50
12.50
18.50
24.50
30.50
36.50
6.50
12.50
18.50
24.50
30.50
36.50
Inch
NOH
Number of Holes
4
WEIGHT
Weight
0.171
lbs./ft
FINISHING
Finishing
Polished & oiled
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求