目錄: Bishop-Wisecarver
Created: 25.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
UT1BRKCLMPK
Bishop-Wisecarver
UtiliTrak Linear Guides
Powered by
CAD模型選擇
{bwc/utili_trak/pblk_series_asmtab.prj},{NB=UT1BRKCLMPK},{SIZE=UtiliTrack Wheel Plate Brake Kit, Size 1},{WIG=54},{WIP=0.12},{L1=1.77},{D1=M6x1},{L2=1.259},{D3=0.39},{D4=0.57},{H1=0.96},{H2=0.16},{H3=1.38},{H4=0.14},{D1I=0.11800},{D1P=1.0},{L2PN=40},{A=1.449},{B=0.85},{C=1.378},{D=0.177},{A1=0.572},{B1=0.425},{C1=1.023},{W=2.829},{PPATH=plbk_series.asmtpl.prj},{A2=1.10},{B2=0.180},{C2=0.592},{C4=1.103}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
Position Locking Brake Kit - UtiliTrak Linear Guide Brake Kit
Bill of material
UT1BRKCLMPK
PN
Part Number
UT1BRKCLMPK
UT1BRKCLMPK
SIZE
Wheel Plate Brake Kit Size
UtiliTrack Wheel Plate Brake Kit, Size 1
UtiliTrack Wheel Plate Brake Kit, Size 1
WIG
Weight in grams
54
54
g
WIP
Weight in pounds
0.12
0.12
pound
L1
Overall Length
1.77
1.77
Inch
D1
Diameter
M6x1
M6x1
L2
Stud Length
1.259
1.259
Inch
D3
Diameter
0.39
0.39
Inch
D4
Handle Height
0.57
0.57
Inch
H1
Height
0.96
0.96
Inch
H2
Height
0.16
0.16
Inch
H3
Height
1.38
1.38
Inch
H4
Height
0.14
0.14
Inch
A
Width
1.449
1.449
Inch
B
Height
0.85
0.85
Inch
C
Length
1.378
1.378
Inch
B1
Thickness
0.425
0.425
Inch
C1
Offset
1.023
1.023
Inch
W
Overall Width
2.829
2.829
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求