目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XEM39444C3C4C5
CA-BE
Compositions
Type - XE+M
Powered by
CAD模型選擇
{ca_be/composizioni/xe_m/xe_m_asmtab.prj},{NB=XE+M 396x446 /46/36/46/57(CCC)},{CS=396},{CD=446},{A=396},{B=446},{HS1=46},{HS1X=46,56,66,76,96,116,146},{MATS1=C},{HM=36},{HMX=36,46,56,66,76,96,116,146},{MATM=C},{HS2=46},{HS2X=46,56,66,76,96,116,146},{MATS2=C},{HT1=18},{HT2=18},{HD=57},{HDX=57,77,97,117},{HPF=26},{L1=338.000},{L7=36.000},{D5=8.000},{D8H=7.000},{COSTTCEI=32},{PPATH=xe_m/xe_m_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 43
HELP_VARIABLE
Company
CA-BE
Description
XE+M - Composition
Bill of material
XEM39444C3C4C5
CS
Code number
396
396
CD
Code size
446
446
A
Size A
396
396
mm
B
Size B
446
446
mm
HS1
Thickness - plate S1
46
56
66
76
96
116
146
46
56
66
76
96
116
146
mm
MATS1
Material - plate S1
Mat.C45
Mat.2738
Mat.C45
Mat.2738
mm
HM
Thickness - plate M
36
46
56
66
76
96
116
146
36
46
56
66
76
96
116
146
mm
MATM
Material - plate M
Mat.C45
Mat.2738
Mat.C45
Mat.2738
mm
HS2
Thickness - plate S2
46
56
66
76
96
116
146
46
56
66
76
96
116
146
mm
MATS2
Material - plate S2
Mat.C45
Mat.2738
Mat.C45
Mat.2738
mm
HT1
Thickness - plate T1
18
18
mm
HT2
Thickness - plate T2
18
18
mm
HD
Thickness - plate D
57
77
97
117
57
77
97
117
mm
HPF
Thickness - plate PF
26
26
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求