QA Seal Information
Catalog: Camozzi
Created: 13.04.2011
Special features of the catalog:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
G3X-25
Camozzi
阀岛 多系列模块
3系列阀岛
附件
Powered by
CAD model selection
{camozzi/sistemi_seriali_multip/isole_di_valvole_serie_3/accessori/connettore_cavo_assiale_sub-d_25p_femmina.prj},{NB=G3X-25},{MOD=G3X-25},{A=7.700},{N=15},{L=25.000},{VERS=1.000},{VERSX=1.000}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 13
HELP_VARIABLE
公司
Camozzi
描述
带轴向电缆的直式Sub-D 25针母头连接器
明细表
G3X-25
MOD
填?
G3X-25
G3X-25
A
7.700
7.700
mm
N
Pin
15
15
L
Cable length [ L ]
25.000
25.000
m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation