目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
C6XCL08
CARCANO
GRADE 60 STAINLESS STEEL ACCESSORIES
Shirts
C6XCL
Powered by
CAD模型選擇
{carcano/accessori_inox_grado_60/maglie/c6xcl/c6xcl_asmtab.prj},{NB=C6XCL08},{CODE=C6XCL08},{INFO=Catalogue},{CH=8},{CHI=5 / 16},{A=19.0},{C=25.5},{O=23.5},{R=62.0},{P=11.5},{S=10.0},{WEIGHT=0.200},{WLL=1600},{PPATH=c6xcl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
CARCANO
Description
C6XCL - STAINLESS STEEL CONNECTING LINK GR60
Bill of material
C6XCL08
CODE
Code
C6XCL08
C6XCL08
INFO
Catalogue
Catalogue
CH
Chain
8
8
mm
CHI
Chain
5 / 16
5 / 16
Inch
A
19.0
19.0
mm
C
25.5
25.5
mm
O
23.5
23.5
mm
R
62.0
62.0
mm
P
11.5
11.5
mm
S
10.0
10.0
mm
WEIGHT
Weight
0.200
0.200
kg
WLL
W.L.L.
1600
1600
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求