M30 sensors metal housing - M30 Flush - M30 Cable - ec3016npasl
Carlo Gavazzi
Sensors
Capacitive Sensors
M30 Sensors Metal Housing
M30 Flush
Powered by
CAD模型選擇
{carlogavazzi/sensors/capacitive_sensors/m30_sensors_metal_housing/m30_flush/m30_cable.prj},{NB=M30_sensors_metal_housing - M30_Flush - M30_Cable - ec3016npasl},{SHA256=UzHY/VGO/55gbx9IUVmXnkNnfxwEuGVdchRbawU7oEc=},{INAME=ec3016npasl},{NAME=ec3016npasl},{NNCUSTOM=CA30SFC},{NTCUSTOM=M30 Capacitive metal},{NBCUSTOM=CA30SFNC},{LINACUSTOM=EC3016NPASL},{STEPFILE=3D_EC3016-Cable.stp},{PNGFILE=EC3016PPASL.png},{CODE=EC3016NPASL},{MTYP=Flush},{SWDIS=2÷16},{SWOUT=1x NPN antivalent NO/NC},{INT=-},{PWDC=10÷40},{PWAC=-},{MXCUR=200},{NLCUR=10},{CON=Cable},{HOU=M30, cylindric, stainless steel},{DIM1=30},{DIM2=63.6},{IP=IP67},{TMP=-25°÷+80°C/-13°÷+176°F},{DS=EC3025PPASL-1.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M30 Cable
Bill of material
M30_sensors_metal_housing - M30_Flush - M30_Cable - ec3016npasl
CODE
Code
EC3016NPASL
EC3016NPASL
MTYP
Mounting type
Flush
SWDIS
Switching distance
2÷16
mm
SWOUT
Switching output
1x NPN antivalent NO/NC
1x NPN antivalent NO/NC
INT
Interface
-
-
PWDC
Rated voltage DC
10÷40
10÷40
Vdc
PWAC
Rated voltage AC
-
-
Vac
MXCUR
Max output current
200
200
mA
NLCUR
No load current
10
10
mA
CON
Connection type
Cable
HOU
Housing type
M30, cylindric, stainless steel
M30, cylindric, stainless steel
DIM1
Diameter
30
mm
DIM2
Lenght
63.6
63.6
mm
IP
IP rating
IP67
IP67
TMP
Operating temperature
-25°÷+80°C/-13°÷+176°F
-25°÷+80°C/-13°÷+176°F
C°/°F
DS
Datasheet
EC3025PPASL-1.pdf
pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求